Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM813-7.5-D-56
Part #:GR8130062.00
Catalog #:GR-BM813-7.5-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | I: | 2.61 in |
| T: | 0.625 | LM: | 6.07 |
| AJ: | 5.88 | O*: | 1.94 in |
| TAP Depth: | 0.5 in | A: | 2.82 |
| U: | 0.5 in | Center Distance (in): | 1.33 in |
| BE: | 0.38 in | N: | 4 |
| F: | 2 | L: | 3.82 in |
| BF: | 0.41 | J: | 3.25 in |
| H-Tap size: | 5/16-18 UNC in | G: | 1 |
| B: | 3.8 | C: | 4.66 in |
| D: | 1.72 | BD: | 6.5 |
| K: | 1.63 in | O: | 2.16 in |
Technical Specifications
| Output HP: | 0.933 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.025 | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Assembly: | BM-D |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output RPM: | 233 |
| Ratio Range: | 7.5:1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.5 in | Input Bore (C Face): | 0.625 |
| Series Style: | GR-BM-D | Output Key: | 3/16 x 1.50 |
| Output Shaft Assembly Code: | D | Overhung Load: | 700 |
| Output Diameter (in): | 0.625 in | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Input HP: | 1.025 | Output Style: | D |
| Thrust Rating - output shaft: | 948 | Series Code: | GR |
| Model Code: | BM813 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/8 X 1.00 in |
| Motor Frame Size: | 56 | Frame Size: | 56C |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.33 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 252 in/lbs |
General Specifications
| UPC: | 690310002650 | Weight: | 22.00 LB |

