Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM813-10-D-56
Part #:GR8130063.00
Catalog #:GR-BM813-10-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | N: | 4 |
| H-Tap size: | 5/16-18 UNC in | O*: | 1.94 in |
| L: | 3.82 in | TAP Depth: | 0.5 in |
| D: | 1.72 | B: | 3.8 |
| K: | 1.63 in | I: | 2.61 in |
| LM: | 6.07 | BE: | 0.38 in |
| BF: | 0.41 | AK: | 4.5 |
| F: | 2 | C: | 4.66 in |
| A: | 2.82 | U: | 0.5 in |
| Center Distance (in): | 1.33 in | T: | 0.625 |
| J: | 3.25 in | AJ: | 5.88 |
| G: | 1 | O: | 2.16 in |
Technical Specifications
| Output Style: | D | Center Distance (in): | 1.33 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 10:1 | Input Keyway: | 1/8 X 1.00 in |
| Output Shaft Assembly Code: | D | Input HP @ 1750 RPM: | 0.823 |
| Model Code: | BM813 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.625 in |
| Thrust Rating - output shaft: | 1070 | Mounting Style: | Base |
| Motor Frame Size: | 56C | Output Key: | 3/16 X 1.50 |
| Series Code: | GR | Input Diameter (in): | 0.5 in |
| Assembly: | BM-D | Overhung Load: | 700 |
| Frame Size: | 56C | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Product Type: | Worm Speed Reducer |
| No. of Gear Reductions: | Single | Output HP: | 0.729 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input HP: | 0.823 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Series Style: | GR-BM-D | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft Orientation: | LR |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 263 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 690310002667 | Weight: | 22.00 LB |

