Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM813-20-D-56
Part #:GR8130065.00
Catalog #:GR-BM813-20-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 UNC in | A: | 2.82 |
| J: | 3.25 in | D: | 1.72 |
| I: | 2.61 in | LM: | 6.07 |
| U: | 0.5 in | C: | 4.66 in |
| BE: | 0.38 in | AJ: | 5.88 |
| K: | 1.63 in | BF: | 0.41 |
| O: | 2.16 in | BD: | 6.5 |
| B: | 3.8 | T: | 0.625 |
| AK: | 4.5 | F: | 2 |
| Center Distance (in): | 1.33 in | L: | 3.82 in |
| N: | 4 | TAP Depth: | 0.5 in |
| G: | 1 | O*: | 1.94 in |
Technical Specifications
| Ratio: | 20:1 | Input HP: | 0.551 |
| No. of Gear Reductions: | Single | Output RPM: | 87 |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 56C |
| Mounting Style: | Base | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Input Bore (C Face): | 0.625 | Overhung Load: | 700 |
| Assembly: | BM-D | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.5 in | Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 1/8 X 1.00 in | Series Style: | GR-BM-D |
| Output HP: | 0.445 | Ratio Range: | 20:1 |
| Thrust Rating - output shaft: | 1144 | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 0.625 in |
| Model Code: | BM813 | Input HP @ 1750 RPM: | 0.551 |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | D |
| Center Distance (in): | 1.33 | Output Style: | D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 320 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 690310002681 | Weight: | 22.00 LB |

