Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM813-25-D-56
Part #:GR8130066.00
Catalog #:GR-BM813-25-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | AJ: | 5.88 |
| U: | 0.5 in | N: | 4 |
| C: | 4.66 in | BF: | 0.41 |
| L: | 3.82 in | H-Tap size: | 5/16-18 UNC in |
| LM: | 6.07 | I: | 2.61 in |
| J: | 3.25 in | AK: | 4.5 |
| B: | 3.8 | Center Distance (in): | 1.33 in |
| D: | 1.72 | K: | 1.63 in |
| F: | 2 | BD: | 6.5 |
| O: | 2.16 in | TAP Depth: | 0.5 in |
| O*: | 1.94 in | A: | 2.82 |
| G: | 1 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 56 | Overhung Load: | 700 |
| Shaft Seal Material: | Viton | Output Style: | D |
| Output Key: | 3/16 x 1.50 | Output RPM: | 70 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Output HP: | 0.344 |
| Thrust Rating - output shaft: | 1144 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 0.445 | Input HP: | 0.445 |
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Output Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Mounting Style: | Base | Model Code: | BM813 |
| Input Diameter (in): | 0.5 in | Ratio Range: | 25:1 |
| Center Distance (in): | 1.33 | Input Keyway: | 1/8 X 1.00 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Style: | GR-BM-D |
| Ratio: | 25:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | D | Service Factor: | 1 |
| Gear Type: | Worm | Assembly: | BM-D |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 309 in/lbs | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310002698 | Weight: | 22.00 LB |

