Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM813-30-D-56
Part #:GR8130067.00
Catalog #:GR-BM813-30-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1 | O: | 2.16 in |
| D: | 1.72 | C: | 4.66 in |
| BD: | 6.5 | TAP Depth: | 0.5 in |
| BF: | 0.41 | O*: | 1.94 in |
| H-Tap size: | 5/16-18 UNC in | LM: | 6.07 |
| I: | 2.61 in | N: | 4 |
| Center Distance (in): | 1.33 in | J: | 3.25 in |
| AK: | 4.5 | A: | 2.82 |
| F: | 2 | AJ: | 5.88 |
| BE: | 0.38 in | T: | 0.625 |
| L: | 3.82 in | U: | 0.5 in |
| B: | 3.8 | K: | 1.63 in |
Technical Specifications
| Motor Frame Size: | 56C | Mounting Style: | Base |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/16 X 1.50 |
| Center Distance (in): | 1.33 | Shaft Seal Material: | Viton |
| Output Shaft Orientation: | LR | Output HP: | 0.29 |
| Product Type: | Worm Speed Reducer | Input HP: | 0.395 |
| Output Style: | D | Ratio Range: | 30:1 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Overhung Load: | 700 |
| Thrust Rating - output shaft: | 1144 | Assembly: | BM-D |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.625 in |
| Series Code: | GR | Input HP @ 1750 RPM: | 0.395 |
| Frame Size: | 56C | Output RPM: | 58 |
| Series Style: | GR-BM-D | Output Shaft Assembly Code: | D |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | BM813 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.5 in | Input Keyway: | 1/8 X 1.00 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 314 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 690310002704 | Weight: | 22.00 LB |

