Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM813-40-D-56
Part #:GR8130068.00
Catalog #:GR-BM813-40-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.16 in | B: | 3.8 |
| K: | 1.63 in | AK: | 4.5 |
| A: | 2.82 | T: | 0.625 |
| J: | 3.25 in | BE: | 0.38 in |
| LM: | 6.07 | N: | 4 |
| Center Distance (in): | 1.33 in | BF: | 0.41 |
| D: | 1.72 | H-Tap size: | 5/16-18 UNC in |
| F: | 2 | BD: | 6.5 |
| TAP Depth: | 0.5 in | G: | 1 |
| U: | 0.5 in | AJ: | 5.88 |
| C: | 4.66 in | I: | 2.61 in |
| O*: | 1.94 in | L: | 3.82 in |
Technical Specifications
| Input HP: | 0.329 | Input Diameter (in): | 0.5 in |
| Output RPM: | 43 | Model Code: | BM813 |
| Output Shaft Assembly Code: | D | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 0.329 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 1.33 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Series Style: | GR-BM-D |
| Output Shaft Orientation: | LR | Ratio: | 40:1 |
| Output Key: | 3/16 X 1.50 | Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Output Style: | D |
| Input RPM: | 1,750 | Mounting Style: | Base |
| Output HP: | 0.223 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/8 X 1.00 in |
| Thrust Rating - output shaft: | 1144 | Product Type: | Worm Speed Reducer |
| Overhung Load: | 700 | Assembly: | BM-D |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Series Code: | GR | Output Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Torque Rating (in-lb): | 322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310002711 | Weight: | 22.00 LB |

