Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ813-50-L-56
Part #:GR8130081.00
Catalog #:GR-BMQ813-50-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 3.25 in | AK: | 4.5 |
| I: | 2.61 in | K: | 1.63 in |
| O: | 2.16 in | BD: | 6.5 |
| RQ: | 3.09 in | AJ: | 5.88 |
| D: | 1.72 | G: | 1 |
| C: | 4.66 in | F: | 2 |
| LQ: | 3.46 in | T: | 0.625 |
| BF: | 0.41 | N: | 4 |
| B: | 3.8 | BE: | 0.38 in |
| Center Distance (in): | 1.33 in | TAP Depth: | 0.5 in |
| A: | 2.82 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Overhung Load: | 700 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Output HP: | 0.182 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Keyway: | 3/16 X 3/32 |
| Series Code: | GR | Output Shaft Orientation: | L |
| Output Shaft Assembly Code: | L | Output Key: | 3/16 X 1.50 |
| Series Style: | GR-BMQ-L | Frame Size: | 56C |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Input HP: | 0.285 | Output Style: | L |
| Product Type: | Worm Speed Reducer | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 0.285 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 50:1 | Thrust Rating - output shaft: | 1144 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.33 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | BMQ-L |
| Input Bore (C Face): | 0.625 | Model Code: | BMQ813 |
| Input Quill Diameter (in): | 0.625 in | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 327 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 690310002834 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

