Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM813-100-L-48
Part #:GR8130120.00
Catalog #:GR-BM813-100-L-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.5 in | Center Distance (in): | 1.33 in |
| A: | 2.82 | BF: | 0.28 |
| LM: | 5.63 | BE: | 0.38 in |
| N: | 4 | J: | 3.25 in |
| I: | 2.61 in | TAP Depth: | 0.5 in |
| AK: | 3 | C: | 4.66 in |
| H-Tap size: | 5/16-18 UNC in | O: | 2.16 in |
| L: | 3.82 in | G: | 1 |
| F: | 2 | D: | 1.72 |
| K: | 1.63 in | B: | 3.8 |
| AJ: | 3.75 | BD: | 4.36 |
| T: | 0.625 |
Technical Specifications
| Input Keyway (C Face): | 1/8 x 1/16 | Service Factor: | 1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Input Style: | Flexible Coupling Input |
| Series Style: | GR-BM-L | Model Code: | BM813 |
| Input HP @ 1750 RPM: | 0.084 | Shaft Seal Material: | Viton |
| Output RPM: | 17 | Output Diameter (in): | 0.625 in |
| Assembly: | BM-L | Input HP: | 0.084 |
| Output Shaft Orientation: | L | Ratio Range: | 100:1 to 250:1 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Motor Frame Size: | 48 | Output HP: | 0.04 |
| Output Shaft Assembly Code: | L | Mounting Style: | Base |
| Output Key: | 3/16 x 1.50 | Overhung Load: | 700 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.5 in | Center Distance (in): | 1.33 |
| Output Style: | L | Series Code: | GR |
| Input Keyway: | 1/8 X 1.00 in | Frame Size: | 48CZ |
| Input Bore (C Face): | 0.5 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 143 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 690310003138 | Weight: | 22.00 LB |

