Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM813-100-R-48
Part #:GR8130132.00
Catalog #:GR-BM813-100-R-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.625 | BF: | 0.28 |
| C: | 4.66 in | I: | 2.61 in |
| N: | 4 | TAP Depth: | 0.5 in |
| H-Tap size: | 5/16-18 UNC in | AJ: | 3.75 |
| AK: | 3 | G: | 1 |
| K: | 1.63 in | B: | 3.8 |
| LM: | 5.63 | L: | 3.82 in |
| J: | 3.25 in | U: | 0.5 in |
| BE: | 0.38 in | Center Distance (in): | 1.33 in |
| O: | 2.16 in | D: | 1.72 |
| A: | 2.82 | BD: | 4.36 |
| F: | 2 |
Technical Specifications
| Motor Frame Size: | 48 | Output Shaft Assembly Code: | R |
| Input Keyway: | 1/8 X 1.00 in | Model Code: | BM813 |
| Input Bore (C Face): | 0.5 | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output HP: | 0.04 |
| Center Distance (in): | 1.33 | Overhung Load: | 700 |
| Series Style: | GR-BM-R | Output Style: | R |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 3/16 x 1.50 | Input Keyway (C Face): | 1/8 x 1/16 |
| Reducer Style: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.5 in | Input HP: | 0.084 |
| Output Shaft Orientation: | R | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 0.625 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 1144 |
| Product Type: | Right Angle | Output RPM: | 17 |
| Series Code: | GR | Service Factor: | 1 |
| Frame Size: | 48CZ | Input HP @ 1750 RPM: | 0.084 |
| Assembly: | BM-R | Mounting Style: | Base |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 143 in/lbs |
General Specifications
| UPC: | 690310003190 | Weight: | 22.00 LB |

