Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ813-7.5-L-48
Part #:GR8130182.00
Catalog #:GR-BMQ813-7.5-L-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 5/16-18 UNC in | A: | 2.82 |
| Center Distance (in): | 1.33 in | B: | 3.8 |
| TAP Depth: | 0.5 in | T: | 0.625 |
| G: | 1 | AK: | 3 |
| C: | 4.66 in | LQ: | 3.46 in |
| D: | 1.72 | BF: | 0.28 |
| F: | 2 | AJ: | 3.75 |
| N: | 4 | RQ: | 3.09 in |
| K: | 1.63 in | BE: | 0.38 in |
| BD: | 4.36 | I: | 2.61 in |
| O: | 2.16 in | J: | 3.25 in |
Technical Specifications
| Series Code: | GR | Output HP: | 0.933 |
| Input Keyway (C Face): | 1/8 x 1/16 | Series Style: | GR-BMQ-L |
| Input HP: | 1.025 | Motor Frame Size: | 48 |
| Shaft Seal Material: | Viton | Output Key: | 3/16 x 1.50 |
| Model Code: | BMQ813 | Mounting Style: | Base |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Orientation: | L | Service Factor: | 1 |
| Input Bore (C Face): | 0.5 | Center Distance (in): | 1.33 |
| Output Shaft Assembly Code: | L | Ratio: | 7.5:1 |
| Overhung Load: | 700 | Product Type: | Right Angle |
| Output RPM: | 233 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.625 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Assembly: | BMQ-L | Thrust Rating - output shaft: | 948 |
| Reducer Style: | Worm - Right Angle | Output Style: | L |
| Input Diameter (in): | 0.5 in | Frame Size: | 48CZ |
| Input HP @ 1750 RPM: | 1.025 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 252 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310003213 | Weight: | 17.00 LB |

