Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ813-25-L-48
Part #:GR8130186.00
Catalog #:GR-BMQ813-25-L-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.28 | Center Distance (in): | 1.33 in |
| I: | 2.61 in | LQ: | 3.46 in |
| AJ: | 3.75 | G: | 1 |
| AK: | 3 | O: | 2.16 in |
| K: | 1.63 in | N: | 4 |
| J: | 3.25 in | BD: | 4.36 |
| D: | 1.72 | B: | 3.8 |
| BE: | 0.38 in | F: | 2 |
| C: | 4.66 in | T: | 0.625 |
| RQ: | 3.09 in | H-Tap size: | 5/16-18 UNC in |
| TAP Depth: | 0.5 in | A: | 2.82 |
Technical Specifications
| Output Shaft Assembly Code: | L | Frame Size: | 48CZ |
| Series Code: | GR | Input HP: | 0.445 |
| Series Style: | GR-BMQ-L | Output Style: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | L | Output HP: | 0.344 |
| Overhung Load: | 700 | Keyway: | 1/8 X 1/16 |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Mounting Style: | Base | Output RPM: | 70 |
| Center Distance (in): | 1.33 | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 25:1 | Thrust Rating - output shaft: | 1144 |
| Ratio: | 25:1 | Gear Type: | Worm |
| Service Factor: | 1 | Input Keyway (C Face): | 1/8 x 1/16 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.5 | Model Code: | BMQ813 |
| Motor Frame Size: | 48 | Output Diameter (in): | 0.625 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Quill Diameter (in): | 0.5 in |
| Input Diameter (in): | 0.5 in | Assembly: | BMQ-L |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.445 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 309 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 690310003251 | Weight: | 17.00 LB |

