Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ813-25-R-48
Part #:GR8130198.00
Catalog #:GR-BMQ813-25-R-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 0.625 |
| B: | 3.8 | AK: | 3 |
| G: | 1 | J: | 3.25 in |
| O: | 2.16 in | N: | 4 |
| I: | 2.61 in | BD: | 4.36 |
| LQ: | 3.46 in | AJ: | 3.75 |
| F: | 2 | Center Distance (in): | 1.33 in |
| RQ: | 3.09 in | K: | 1.63 in |
| BF: | 0.28 | D: | 1.72 |
| C: | 4.66 in | H-Tap size: | 5/16-18 UNC in |
| A: | 2.82 | TAP Depth: | 0.5 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Keyway: | 1/8 X 1/16 |
| Output Shaft Assembly Code: | R | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 48CZ | Output Style: | R |
| Output HP: | 0.344 | Series Code: | GR |
| Output Shaft Orientation: | R | Output Key: | 3/16 X 1.50 |
| Input RPM: | 1,750 | Overhung Load: | 700 |
| Mounting Style: | Base | Output RPM: | 70 |
| Input HP: | 0.445 | Series Style: | GR-BMQ-R |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio: | 25:1 | Thrust Rating - output shaft: | 1144 |
| Input HP @ 1750 RPM: | 0.445 | Service Factor: | 1 |
| Model Code: | BMQ813 | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.33 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.5 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 48 | Gear Type: | Worm |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Quill Diameter (in): | 0.5 in |
| Input Keyway (C Face): | 1/8 x 1/16 | Output Diameter (in): | 0.625 in |
| Assembly: | BMQ-R | Input Bore (C Face): | 0.5 |
| Ratio Range: | 25:1 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 309 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310003350 | Weight: | 17.00 LB |

