Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ813-40-D-48
Part #:GR8130212.00
Catalog #:GR-BMQ813-40-D-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 1.72 | BD: | 4.36 |
| TAP Depth: | 0.5 in | AK: | 3 |
| O*: | 1.94 in | A: | 2.82 |
| B: | 3.8 | J: | 3.25 in |
| O: | 2.16 in | BE: | 0.38 in |
| G: | 1 | BF: | 0.28 |
| I: | 2.61 in | Center Distance (in): | 1.33 in |
| RQ: | 3.09 in | F: | 2 |
| T: | 0.625 | LQ: | 3.46 in |
| N: | 4 | H-Tap size: | 5/16-18 UNC in |
| K: | 1.63 in | C: | 4.66 in |
| AJ: | 3.75 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Assembly: | BMQ-D |
| Input Keyway (C Face): | 1/8 x 1/16 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | LR | Series: | GR Series - Ironman Worm Gear Reducers |
| Series Code: | GR | Frame Size: | 48CZ |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Mounting Style: | Base | Input HP @ 1750 RPM: | 0.329 |
| Ratio: | 40:1 | Output Shaft Assembly Code: | D |
| Input RPM: | 1,750 | Model Code: | BMQ813 |
| Overhung Load: | 700 | Input Bore (C Face): | 0.5 |
| Output HP: | 0.223 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input HP: | 0.329 |
| Ratio Range: | 40:1 | Output Style: | D |
| Output Diameter (in): | 0.625 in | Output Key: | 3/16 x 1.50 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 43 |
| Series Style: | GR-BMQ-D | Motor Frame Size: | 48 |
| Center Distance (in): | 1.33 | Input Diameter (in): | 0.5 in |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Double | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 322 in/lbs |
General Specifications
| UPC: | 690310003442 | Weight: | 17.00 LB |

