Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ813-5-H1-56-10
Part #:GR8130525.10
Catalog #:GR-HMQ813-5-H1-56-10
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 4.66 in |
| Center Distance (in): | 1.33 in | F: | 2 |
| V: | 1 in | G: | 1 |
| T: | 0.625 | BE: | 0.38 in |
| J: | 3.25 in | BF: | 0.41 |
| RQ: | 3.09 in | BD: | 6.5 |
| I: | 2.61 in | B: | 3.8 |
| AK: | 4.5 | LQ: | 3.46 in |
| AE2: | 0.32 | AG: | 4.75 |
| D: | 1.72 | AE1: | 0.53 |
| AD: | 3.9 |
Technical Specifications
| Gear Type: | Worm | Series Style: | GR-HMQ-H1 |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 350 | Mounting Style: | Shaft Mount |
| Input Diameter (in): | 0.625 in | Input HP: | 1.248 |
| Output Diameter (in): | 0.625 in | Service Factor: | 1 |
| Model Code: | HMQ813 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Worm Speed Reducer | Series Code: | GR |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Output Key: | 3/16 X 1.50 | Input HP @ 1750 RPM: | 1.248 |
| Output Style: | H1 | Motor Frame Size: | 56C |
| Center Distance (in): | 1.33 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | H1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 827 |
| Assembly: | HMQ-H1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Bore Code: | 10 |
| Ratio: | 5:1 | Output HP: | 1.158 |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 5:1 |
| Output Shaft Orientation: | H1 | Reduction: | Single |
| Output Shaft Direction: | H1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 209 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb |
General Specifications
| UPC: | 690310003671 | Weight: | 18.00 LB |

