Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ813-10-H1-56-10
Part #:GR8130527.10
Catalog #:GR-HMQ813-10-H1-56-10
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | J: | 3.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| RQ: | 3.09 in | AF: | 0.75 |
| F: | 2 | R: | 0.5 in |
| G: | 1 | AA: | 4.19 |
| M: | 1.76 | I: | 2.61 in |
| Center Distance (in): | 1.33 in | U: | 0.5 in |
| AE2: | 0.32 | AD: | 3.9 |
| AG: | 4.75 | L: | 3.82 in |
| BD: | 6.5 | AE1: | 0.53 |
| D: | 1.72 | LQ: | 3.46 in |
| AJ: | 5.88 | AB: | 2.97 |
| AK: | 4.5 | C: | 4.66 in |
| B: | 3.8 | V: | 1 in |
| T: | 0.625 |
Technical Specifications
| Output Style: | H1 | Output Shaft Orientation: | H1 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Bore Code: | 10 |
| Output RPM: | 175 | Output Key: | 3/16 X 1.50 |
| Mounting Style: | Shaft Mount | Input HP: | 0.823 |
| Output Shaft Assembly Code: | H1 | Series Style: | GR-HMQ-H1 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Reducer Style: | Worm - Right Angle | Frame Size: | 56C |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Output HP: | 0.729 | Ratio: | 10:1 |
| Product Type: | Worm Speed Reducer | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 0.823 | Motor Frame Size: | 56C |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor HP Rating: | 0.75 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Assembly: | HMQ-H1 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.625 in |
| Input Keyway: | 1/8 X 1.00 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 1.33 |
| Input Quill Diameter (in): | 0.625 in | Thrust Rating - output shaft: | 1070 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | HMQ813 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 700 lb | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 263 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310003695 | Weight: | 18.00 LB |

