Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ813-30-H1-56-10
Part #:GR8130531.10
Catalog #:GR-HMQ813-30-H1-56-10
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 4.19 |
| BE: | 0.38 in | C: | 4.66 in |
| D: | 1.72 | V: | 1 in |
| U: | 0.5 in | AD: | 3.9 |
| F: | 2 | AE2: | 0.32 |
| I: | 2.61 in | R: | 0.5 in |
| L: | 3.82 in | Center Distance (in): | 1.33 in |
| AF: | 0.75 | H: | 0.53 in |
| AK: | 4.5 | AG: | 4.75 |
| M: | 1.76 | B: | 3.8 |
| G: | 1 | J: | 3.25 in |
| AE1: | 0.53 | BF: | 0.41 |
| BD: | 6.5 | LQ: | 3.46 in |
| RQ: | 3.09 in | AB: | 2.97 |
| T: | 0.625 |
Technical Specifications
| Output Style: | H1 | Input HP: | 0.395 |
| Output RPM: | 58 | Input RPM: | 1,750 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Series Style: | GR-HMQ-H1 |
| Reducer Style: | Worm - Right Angle | Output HP: | 0.29 |
| Input Style: | C-Face Quill | Frame Size: | 56C |
| Mounting Style: | Shaft Mount | Bore Code: | 10 |
| Series Code: | GR | Output Shaft Orientation: | H1 |
| Keyway: | 3/16 X 3/32 | Output Shaft Assembly Code: | H1 |
| Output Key: | 3/16 X 1.50 | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 1/8 X 1.00 in |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | HMQ-H1 | Output Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.33 | Thrust Rating - output shaft: | 1144 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.395 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Motor HP Rating: | 0.333333 | Input Quill Diameter (in): | 0.625 in |
| Input Diameter (in): | 0.625 in | Model Code: | HMQ813 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Overhung Load Rating (Output Shaft(lb)): | 700 lb |
| Output Torque Rating (in-lb): | 314 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310003732 | Weight: | 18.00 LB |

