Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-WBMQ813-30-R-56
Part #:GR8133019.00
Catalog #:GR-WBMQ813-30-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4 in | BF: | 0.41 |
| F: | 2 | B: | 3.8 |
| LQ: | 3.46 in | O: | 2.16 in |
| C: | 4.66 in | BD: | 6.5 |
| G: | 1 | I: | 2.61 in |
| O*: | 1.94 in | J: | 3.25 in |
| N: | 4 | D: | 1.72 |
| AK: | 4.5 | AJ: | 5.88 |
| T: | 0.625 | Center Distance (in): | 1.33 in |
| RQ: | 3.09 in | BE: | 0.38 in |
| K: | 1.63 in | A: | 2.82 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.5 in |
Technical Specifications
| Output RPM: | 58 | Output Shaft Orientation: | R |
| Keyway: | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Output HP: | 0.29 | Output Style: | R |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Overhung Load: | 700 |
| Series Code: | GR | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | R |
| Series Style: | GR-WBMQ-R | Input HP: | 0.395 |
| Frame Size: | 56C | Mounting Style: | Base |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Ratio: | 30:1 | Assembly: | WBMQ-R |
| Input Bore (C Face): | 0.625 | Model Code: | WBMQ813 |
| Shaft Seal Material: | Viton | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Quill Diameter (in): | 0.625 in | Service Factor: | 1 |
| Ratio Range: | 30:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 1.33 | Input Diameter (in): | 0.625 in |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 314 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 690310004173 | Weight: | 17.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

