Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-WB813-30-L
Part #:GR8135525.00
Catalog #:GR-WB813-30-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Shaft Assembly Code: | L | Output RPM: | 58 |
| Series Style: | GR-WB-L | Output Diameter (in): | 0.625 in |
| Gear Type: | Worm | Model Code: | WB813 |
| Output Style: | L | Input Diameter (in): | 0.5 in |
| Input HP: | 0.395 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Service Factor: | 1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Overhung Load: | 700 | Output Key: | 3/16 x 1.50 |
| Output Shaft Orientation: | L | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 1/8 x 1.00 in |
| Assembly: | WB-L | No. of Gear Reductions: | Single |
| Input Style: | Shaft | Ratio: | 30:1 |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 1.33 |
| Mounting Style: | Base | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output HP: | 0.29 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 314 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Shaft |
General Specifications
| UPC: | 690310004494 | Weight: | 13.00 LB |

