Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B815-10-L
Part #:GR8150003.00
Catalog #:GR-B815-10-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | Center Distance (in): | 1.54 in |
| J: | 4.19 in | I: | 3.14 in |
| B: | 4.88 | H-Tap size: | 5/16-18 UNC in |
| A: | 3.44 | T: | 0.75 |
| C: | 5.38 in | O: | 2.11 in |
| F: | 2.75 | M: | 1.76 |
| D: | 1.91 | G: | 1.38 |
| L: | 4.35 in | N: | 4.31 |
| TAP Depth: | 0.63 in | K: | 2.09 in |
Technical Specifications
| Overhung Load: | 860 | Output Key: | 3/16 X 1.50 |
| Series Style: | GR-B-L | Ratio: | 10:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.38 in |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.750 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP: | 1.279 |
| Output Shaft Orientation: | L | Thrust Rating - output shaft: | 1056 |
| Output HP: | 1.116 | Assembly: | B-L |
| Input Style: | Solid Shaft | Mounting Style: | Base |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 1.279 |
| Output Shaft Assembly Code: | L | Input RPM: | 1,750 |
| Product Type: | Worm Speed Reducer | Output Style: | L |
| Input Diameter (in): | 0.625 in | Series Code: | GR |
| Series: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Service Factor: | 1 |
| Model Code: | B815 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 402 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310004586 | Weight: | 18.00 LB |

