Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B815-30-L
Part #:GR8150007.00
Catalog #:GR-B815-30-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.44 | T: | 0.75 |
| O: | 2.11 in | J: | 4.19 in |
| N: | 4.31 | G: | 1.38 |
| TAP Depth: | 0.63 in | D: | 1.91 |
| I: | 3.14 in | K: | 2.09 in |
| B: | 4.88 | C: | 5.38 in |
| M: | 1.76 | U: | 0.625 in |
| F: | 2.75 | H-Tap size: | 5/16-18 UNC in |
| L: | 4.35 in | Center Distance (in): | 1.54 in |
Technical Specifications
| Ratio: | 30:1 | Input HP: | 0.63 |
| Series Style: | GR-B-L | Output RPM: | 58 |
| Reducer Style: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output Style: | L | Input HP @ 1750 RPM: | 0.63 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Input RPM: | 1,750 | Series: | GR Series - Ironman Worm Gear Reducers |
| Overhung Load: | 860 | Output Shaft Orientation: | L |
| Input Keyway: | 3/16 X 1.38 in | Mounting Style: | Base |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Assembly: | B-L | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Output Key: | 3/16 X 1.50 | Thrust Rating - output shaft: | 1144 |
| Shaft Seal Material: | Viton | Series Code: | GR |
| Product Type: | Worm Speed Reducer | Model Code: | B815 |
| Output HP: | 0.442 | Output Shaft Assembly Code: | L |
| Gear Type: | Worm | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 478 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310004623 | Weight: | 18.00 LB |

