Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B815-40-L
Part #:GR8150008.00
Catalog #:GR-B815-40-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.63 in | M: | 1.76 |
| U: | 0.625 in | D: | 1.91 |
| K: | 2.09 in | C: | 5.38 in |
| I: | 3.14 in | Center Distance (in): | 1.54 in |
| H-Tap size: | 5/16-18 UNC in | J: | 4.19 in |
| G: | 1.38 | N: | 4.31 |
| T: | 0.75 | O: | 2.11 in |
| B: | 4.88 | F: | 2.75 |
| A: | 3.44 | L: | 4.35 in |
Technical Specifications
| Input HP: | 0.56 | Input Keyway: | 3/16 X 1.38 in |
| Output Shaft Orientation: | L | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.54 |
| Series Code: | GR | Output Style: | L |
| Series: | GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Model Code: | B815 | Product Type: | Worm Speed Reducer |
| Input Style: | Solid Shaft | Input HP @ 1750 RPM: | 0.56 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Output Key: | 3/16 X 1.50 |
| Output RPM: | 43 | Shaft Seal Material: | Viton |
| Assembly: | B-L | Service Factor: | 1 |
| Output HP: | 0.361 | Output Diameter (in): | 0.750 in |
| Ratio: | 40:1 | Series Style: | GR-B-L |
| Input Diameter (in): | 0.625 in | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Output Shaft Assembly Code: | L | Mounting Style: | Base |
| Input RPM: | 1,750 | Overhung Load: | 860 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 520 in/lbs |
General Specifications
| UPC: | 690310004630 | Weight: | 18.00 LB |

