Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM815-25-L-56
Part #:GR8150078.00
Catalog #:GR-BM815-25-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 6.6 | L: | 4.35 in |
| BE: | 0.38 in | F: | 2.75 |
| I: | 3.14 in | T: | 0.75 |
| BF: | 0.41 | D: | 1.91 |
| G: | 1.38 | AJ: | 5.88 |
| J: | 4.19 in | O: | 2.11 in |
| O*: | 1.9 in | BD: | 6.5 |
| U: | 0.625 in | B: | 4.88 |
| N: | 4.31 | C: | 5.38 in |
| Center Distance (in): | 1.54 in | K: | 2.09 in |
| AK: | 4.5 | TAP Depth: | 0.63 in |
| A: | 3.44 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Output HP: | 0.559 | No. of Gear Reductions: | Single |
| Series Code: | GR | Series Style: | GR-BM-L |
| Input RPM: | 1,750 | Output Style: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Frame Size: | 56C |
| Input Style: | Flexible Coupling Input | Input HP: | 0.752 |
| Overhung Load: | 860 | Keyway: | 3/16 X 3/32 |
| Output RPM: | 70 | Reducer Style: | Worm - Right Angle |
| Output Shaft Assembly Code: | L | Output Shaft Orientation: | L |
| Output Key: | 3/16 X 1.50 | Mounting Style: | No Base |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series: | GR Series - Ironman Worm Gear Reducers |
| Model Code: | BM815 | Assembly: | BM-L |
| Thrust Rating - output shaft: | 1144 | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 0.752 | Gear Type: | Worm |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Motor Frame Size: | 56 |
| Input Keyway: | 3/16 X 1.38 in | Output Diameter (in): | 0.750 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 503 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310004975 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

