Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM815-50-L-56
Part #:GR8150081.00
Catalog #:GR-BM815-50-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | AJ: | 5.88 |
| O*: | 1.9 in | D: | 1.91 |
| AK: | 4.5 | BD: | 6.5 |
| LM: | 6.6 | C: | 5.38 in |
| G: | 1.38 | K: | 2.09 in |
| BF: | 0.41 | L: | 4.35 in |
| O: | 2.11 in | N: | 4.31 |
| F: | 2.75 | J: | 4.19 in |
| I: | 3.14 in | B: | 4.88 |
| T: | 0.75 | Center Distance (in): | 1.54 in |
| BE: | 0.38 in | A: | 3.44 |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
Technical Specifications
| Series Style: | GR-BM-L | Series Code: | GR |
| Input HP: | 0.464 | Output RPM: | 35 |
| Mounting Style: | Base | Overhung Load: | 860 |
| No. of Gear Reductions: | Single | Output HP: | 0.274 |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft Orientation: | L | Output Style: | L |
| Output Shaft Assembly Code: | L | Input Style: | Flexible Coupling Input |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Keyway: | 3/16 X 3/32 |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 X 1.50 |
| Ratio: | 50:1 | Center Distance (in): | 1.54 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.38 in | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 0.464 | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Gear Type: | Worm | Model Code: | BM815 |
| Thrust Rating - output shaft: | 1144 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Assembly: | BM-L | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 494 in/lbs |
General Specifications
| UPC: | 690310095829 | Weight: | 29.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

