Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM815-5-L-140
Part #:GR8150109.00
Catalog #:GR-BM815-5-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.54 in | C: | 5.38 in |
| O: | 2.11 in | G: | 1.38 |
| N: | 4.31 | BE: | 0.38 in |
| F: | 2.75 | AK: | 4.5 |
| L: | 4.35 in | TAP Depth: | 0.63 in |
| U: | 0.625 in | AJ: | 5.88 |
| A: | 3.44 | T: | 0.75 |
| BF: | 0.41 | B: | 4.88 |
| J: | 4.19 in | BD: | 6.5 |
| H-Tap size: | 5/16-18 UNC in | D: | 1.91 |
| K: | 2.09 in | LM: | 6.6 |
| I: | 3.14 in |
Technical Specifications
| Model Code: | BM815 | Input HP @ 1750 RPM: | 1.939 |
| Overhung Load: | 860 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Series: | GR Series - Ironman Worm Gear Reducers |
| Input HP: | 1.939 | Assembly: | BM-L |
| Series Code: | GR | Output Key: | 3/16 x 1.50 |
| Input Keyway (C Face): | 3/16 x 3/32 | Thrust Rating - output shaft: | 794 |
| Output HP: | 1.794 | Mounting Style: | Base |
| Output Shaft Assembly Code: | L | Motor Frame Size: | 140 |
| Frame Size: | 140TC | Output Style: | L |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Input Diameter (in): | 0.625 in | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | L | Output RPM: | 350 |
| Series Style: | GR-BM-L | Input Keyway: | 3/16 X 1.38 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 323 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310005224 | Weight: | 29.00 LB |

