Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM815-80-L-140
Part #:GR8150119.00
Catalog #:GR-BM815-80-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.44 | BE: | 0.38 in |
| O: | 2.11 in | G: | 1.38 |
| N: | 4.31 | I: | 3.14 in |
| C: | 5.38 in | LM: | 6.6 |
| K: | 2.09 in | T: | 0.75 |
| Center Distance (in): | 1.54 in | J: | 4.19 in |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 6.5 | D: | 1.91 |
| AJ: | 5.88 | F: | 2.75 |
| L: | 4.35 in | U: | 0.625 in |
| B: | 4.88 | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Series: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-L |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Diameter (in): | 0.750 in | Input HP: | 0.204 |
| Input Diameter (in): | 0.625 in | Model Code: | BM815 |
| Ratio Range: | 80:1 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Motor Frame Size: | 140 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Series Code: | GR | Center Distance (in): | 1.54 |
| Input HP @ 1750 RPM: | 0.204 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Output HP: | 0.093 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Assembly Code: | L | Frame Size: | 140TC |
| Series Style: | GR-BM-L | Output Shaft Orientation: | L |
| Thrust Rating - output shaft: | 1144 | Mounting Style: | Base |
| Output RPM: | 21 | Output Style: | L |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Overhung Load: | 860 |
| Input Keyway: | 3/16 X 1.38 in | Output Key: | 3/16 x 1.50 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 269 in/lbs |
General Specifications
| UPC: | 690310005255 | Weight: | 29.00 LB |

