Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-100-D-48
Part #:GR8150180.00
Catalog #:GR-BMQ815-100-D-48
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O*: | 1.9 in | I: | 3.14 in |
| K: | 2.09 in | D: | 1.91 |
| BD: | 4.36 | BE: | 0.38 in |
| RQ: | 3.62 in | A: | 3.44 |
| B: | 4.88 | G: | 1.38 |
| T: | 0.75 | LQ: | 3.99 in |
| J: | 4.19 in | TAP Depth: | 0.63 in |
| O: | 2.11 in | C: | 5.38 in |
| Center Distance (in): | 1.54 in | AK: | 3 |
| H-Tap size: | 5/16-18 UNC in | N: | 4.31 |
| BF: | 0.28 | AJ: | 3.75 |
| F: | 2.75 |
Technical Specifications
| Output Style: | D | Output Shaft Assembly Code: | D |
| Output HP: | 0.059 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Series: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Input Keyway (C Face): | 1/8 x 1/16 |
| Output Key: | 3/16 x 1.50 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Mounting Style: | Base |
| Model Code: | BMQ815 | Overhung Load: | 860 |
| Series Style: | GR-BMQ-D | Assembly: | BMQ-D |
| Input HP: | 0.145 | Output RPM: | 17 |
| Motor Frame Size: | 48 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.5 in | Input HP @ 1750 RPM: | 0.145 |
| Output Shaft Orientation: | LR | Input Bore (C Face): | 0.5 |
| Series Code: | GR | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Diameter (in): | 0.750 in |
| Frame Size: | 48CZ | Ratio: | 100:1 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 1144 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 213 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310005392 | Weight: | 21.00 LB |

