Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-20-L-56
Part #:GR8150185.00
Catalog #:GR-BMQ815-20-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | K: | 2.09 in |
| AJ: | 5.88 | U: | 0.625 in |
| O: | 2.11 in | I: | 3.14 in |
| B: | 4.88 | LM: | 6.6 |
| M: | 1.76 | N: | 4.31 |
| BF: | 0.41 | C: | 5.38 in |
| D: | 1.91 | AK: | 4.5 |
| Center Distance (in): | 1.54 in | T: | 0.75 |
| BE: | 0.38 in | F: | 2.75 |
| O*: | 1.9 in | BD: | 6.5 |
| RQ: | 3.62 in | LQ: | 3.99 in |
| G: | 1.38 | L: | 4.35 in |
| TAP Depth: | 0.63 in | A: | 3.44 |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Series Style: | GR-BMQ-L | Output Key: | 3/16 X 1.50 |
| Input HP: | 0.919 | Output Shaft Orientation: | L |
| No. of Gear Reductions: | Single | Overhung Load: | 860 |
| Output HP: | 0.719 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 56C | Series Code: | GR |
| Input RPM: | 1,750 | Keyway: | 3/16 X 3/32 |
| Output Style: | L | Mounting Style: | No Base |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 87 | Output Shaft Assembly Code: | L |
| Input Keyway: | 3/16 X 1.38 in | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Center Distance (in): | 1.54 |
| Thrust Rating - output shaft: | 1144 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Quill Diameter (in): | 0.625 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | BMQ815 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Motor HP Rating: | 0.75 | Input Diameter (in): | 0.625 in |
| Input HP @ 1750 RPM: | 0.919 | Output Diameter (in): | 0.750 in |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Product Type: | Worm Speed Reducer | Assembly: | BMQ-L |
| Ratio: | 20:1 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 518 in/lbs | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310005453 | Weight: | 21.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

