Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-40-L-56
Part #:GR8150188.00
Catalog #:GR-BMQ815-40-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 3.99 in | C: | 5.38 in |
| O: | 2.11 in | AJ: | 5.88 |
| F: | 2.75 | I: | 3.14 in |
| T: | 0.75 | M: | 1.76 |
| N: | 4.31 | U: | 0.625 in |
| J: | 4.19 in | D: | 1.91 |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | LM: | 6.6 |
| L: | 4.35 in | BD: | 6.5 |
| O*: | 1.9 in | G: | 1.38 |
| K: | 2.09 in | Center Distance (in): | 1.54 in |
| B: | 4.88 | RQ: | 3.62 in |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.44 |
Technical Specifications
| Mounting Style: | Base | Output HP: | 0.361 |
| Output Shaft Orientation: | L | Input HP: | 0.56 |
| Output RPM: | 43 | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Overhung Load: | 860 |
| Series Code: | GR | Output Style: | L |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.50 | Keyway: | 3/16 X 3/32 |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Series Style: | GR-BMQ-L | Reducer Style: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Worm Speed Reducer | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.54 | Output Diameter (in): | 0.750 in |
| Assembly: | BMQ-L | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 1144 | Input HP @ 1750 RPM: | 0.56 |
| Ratio: | 40:1 | Input Quill Diameter (in): | 0.625 in |
| Series: | GR Series - Ironman Worm Gear Reducers | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | Model Code: | BMQ815 |
| Motor HP Rating: | 0.5 | Input Diameter (in): | 0.625 in |
| Input Bore (C Face): | 0.625 | Input Keyway: | 3/16 X 1.38 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 520 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310005484 | Weight: | 21.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

