Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-5-R-56
Part #:GR8150193.00
Catalog #:GR-BMQ815-5-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.09 in | LQ: | 3.99 in |
| BE: | 0.38 in | O*: | 1.9 in |
| D: | 1.91 | I: | 3.14 in |
| O: | 2.11 in | G: | 1.38 |
| BF: | 0.41 | U: | 0.625 in |
| RQ: | 3.62 in | BD: | 6.5 |
| F: | 2.75 | N: | 4.31 |
| AK: | 4.5 | B: | 4.88 |
| L: | 4.35 in | AJ: | 5.88 |
| M: | 1.76 | C: | 5.38 in |
| Center Distance (in): | 1.54 in | T: | 0.75 |
| LM: | 6.6 | J: | 4.19 in |
| A: | 3.44 | H-Tap size: | 5/16-18 UNC in |
| TAP Depth: | 0.63 in |
Technical Specifications
| Output HP: | 1.794 | Output Key: | 3/16 X 1.50 |
| Output RPM: | 350 | Input Style: | C-Face Quill |
| Input HP: | 1.939 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 860 |
| Series Style: | GR-BMQ-R | No. of Gear Reductions: | Single |
| Series Code: | GR | Output Shaft Assembly Code: | R |
| Mounting Style: | Base | Output Style: | R |
| Keyway: | 3/16 X 3/32 | Frame Size: | 56C |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | R |
| Thrust Rating - output shaft: | 794 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.38 in | Output Diameter (in): | 0.750 in |
| Input Diameter (in): | 0.625 in | Ratio: | 5:1 |
| Assembly: | BMQ-R | Model Code: | BMQ815 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 1.939 |
| Center Distance (in): | 1.54 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Worm Speed Reducer |
| Ratio Range: | 5:1 | Motor HP Rating: | 1.5 |
| Input Quill Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 323 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310005538 | Weight: | 21.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

