Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-10-R-56
Part #:GR8150195.00
Catalog #:GR-BMQ815-10-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.19 in | AK: | 4.5 |
| BE: | 0.38 in | M: | 1.76 |
| AJ: | 5.88 | LQ: | 3.99 in |
| F: | 2.75 | B: | 4.88 |
| Center Distance (in): | 1.54 in | RQ: | 3.62 in |
| LM: | 6.6 | L: | 4.35 in |
| BD: | 6.5 | C: | 5.38 in |
| G: | 1.38 | N: | 4.31 |
| BF: | 0.41 | U: | 0.625 in |
| I: | 3.14 in | T: | 0.75 |
| K: | 2.09 in | O: | 2.11 in |
| O*: | 1.9 in | D: | 1.91 |
| TAP Depth: | 0.63 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.44 |
Technical Specifications
| Mounting Style: | No Base | Input HP: | 1.279 |
| Output HP: | 1.116 | Output Shaft Assembly Code: | R |
| Output RPM: | 175 | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Series Code: | GR |
| Series Style: | GR-BMQ-R | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Output Shaft Orientation: | R |
| Output Style: | R | Input Style: | C-Face Quill |
| Frame Size: | 56C | Overhung Load: | 860 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Keyway: | 3/16 X 3/32 |
| Nominal Motor HP Rating to HP @ 1750 RPM: | 1 | Shaft Seal Material: | Viton |
| Assembly: | BMQ-R | Series: | GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1056 | Input Quill Diameter (in): | 0.625 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Motor Frame Size: | 56C |
| Center Distance (in): | 1.54 | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.625 in | Input Keyway: | 3/16 X 1.38 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 0.750 in |
| Model Code: | BMQ815 | Ratio Range: | 10:1 |
| Product Type: | Worm Speed Reducer | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Motor HP Rating: | 1 | Input HP @ 1750 RPM: | 1.279 |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 402 in/lbs | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310005552 | Weight: | 21.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

