Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-15-R-56
Part #:GR8150196.00
Catalog #:GR-BMQ815-15-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | O*: | 1.9 in |
| O: | 2.11 in | BF: | 0.41 |
| AJ: | 5.88 | B: | 4.88 |
| K: | 2.09 in | T: | 0.75 |
| LQ: | 3.99 in | G: | 1.38 |
| L: | 4.35 in | J: | 4.19 in |
| LM: | 6.6 | M: | 1.76 |
| I: | 3.14 in | U: | 0.625 in |
| N: | 4.31 | D: | 1.91 |
| BD: | 6.5 | RQ: | 3.62 in |
| Center Distance (in): | 1.54 in | C: | 5.38 in |
| BE: | 0.38 in | AK: | 4.5 |
| TAP Depth: | 0.63 in | A: | 3.44 |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Overhung Load: | 860 | Output Shaft Assembly Code: | R |
| Series Style: | GR-BMQ-R | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.50 | Output HP: | 0.826 |
| Input Style: | C-Face Quill | Series Code: | GR |
| Output RPM: | 116 | Reducer Style: | Worm - Right Angle |
| Input HP: | 1.003 | Output Shaft Orientation: | R |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Keyway: | 3/16 X 3/32 |
| Output Style: | R | Nominal Motor HP Rating to HP @ 1750 RPM: | 1 |
| Input RPM: | 1,750 | Frame Size: | 56C |
| Mounting Style: | No Base | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 15:1 | Input Quill Diameter (in): | 0.625 in |
| Motor Frame Size: | 56C | Motor HP Rating: | 1 |
| Assembly: | BMQ-R | Thrust Rating - output shaft: | 1144 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 1.003 |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Worm Speed Reducer | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.54 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 0.750 in | Input Diameter (in): | 0.625 in |
| Ratio Range: | 15:1 | Model Code: | BMQ815 |
| Input Keyway: | 3/16 X 1.38 in | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 446 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310005569 | Weight: | 21.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

