Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-7.5-R-140
Part #:GR8150230.00
Catalog #:GR-BMQ815-7.5-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.44 | F: | 2.75 |
| RQ: | 3.62 in | D: | 1.91 |
| B: | 4.88 | Center Distance (in): | 1.54 in |
| I: | 3.14 in | H-Tap size: | 5/16-18 UNC in |
| BF: | 0.41 | T: | 0.75 |
| BD: | 6.5 | BE: | 0.38 in |
| O: | 2.11 in | C: | 5.38 in |
| AK: | 4.5 | N: | 4.31 |
| LQ: | 3.99 in | J: | 4.19 in |
| K: | 2.09 in | G: | 1.38 |
| AJ: | 5.88 | TAP Depth: | 0.63 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 946 |
| Output HP: | 1.368 | Overhung Load: | 860 |
| Output Style: | R | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | BMQ-R |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Mounting Style: | Base |
| Output Diameter (in): | 0.750 in | Input Bore (C Face): | 0.875 |
| Series Code: | GR | Series Style: | GR-BMQ-R |
| Output RPM: | 233 | Reducer Style: | Worm - Right Angle |
| Model Code: | BMQ815 | Output Shaft Orientation: | R |
| Input RPM: | 1,750 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 1.54 | Input HP @ 1750 RPM: | 1.522 |
| Input HP: | 1.522 | Output Key: | 3/16 x 1.50 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140 |
| Output Shaft Assembly Code: | R | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 370 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb |
General Specifications
| UPC: | 690310005842 | Weight: | 21.00 LB |

