Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-100-R-140
Part #:GR8150240.00
Catalog #:GR-BMQ815-100-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | RQ: | 3.62 in |
| K: | 2.09 in | B: | 4.88 |
| H-Tap size: | 5/16-18 UNC in | N: | 4.31 |
| G: | 1.38 | TAP Depth: | 0.63 in |
| J: | 4.19 in | LQ: | 3.99 in |
| Center Distance (in): | 1.54 in | I: | 3.14 in |
| O: | 2.11 in | A: | 3.44 |
| C: | 5.38 in | BD: | 6.5 |
| T: | 0.75 | BE: | 0.38 in |
| F: | 2.75 | BF: | 0.41 |
| AK: | 4.5 | D: | 1.91 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Gear Type: | Worm |
| Output Shaft Orientation: | R | Output Key: | 3/16 x 1.50 |
| Thrust Rating - output shaft: | 1144 | Output Diameter (in): | 0.750 in |
| Output HP: | 0.059 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Series Style: | GR-BMQ-R |
| Input HP @ 1750 RPM: | 0.145 | Series Code: | GR |
| Overhung Load: | 860 | Model Code: | BMQ815 |
| Assembly: | BMQ-R | Frame Size: | 140TC |
| Product Type: | Right Angle | Output Style: | R |
| Output RPM: | 17 | Reducer Style: | Worm - Right Angle |
| Input HP: | 0.145 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 140 | Output Shaft Assembly Code: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Mounting Style: | Base | Center Distance (in): | 1.54 |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Right | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 213 in/lbs |
| Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310005897 | Weight: | 21.00 LB |

