Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-5-D-140
Part #:GR8150241.00
Catalog #:GR-BMQ815-5-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.11 in | LQ: | 3.99 in |
| BD: | 6.5 | F: | 2.75 |
| B: | 4.88 | C: | 5.38 in |
| T: | 0.75 | H-Tap size: | 5/16-18 UNC in |
| J: | 4.19 in | G: | 1.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | I: | 3.14 in |
| Center Distance (in): | 1.54 in | RQ: | 3.62 in |
| N: | 4.31 | K: | 2.09 in |
| AK: | 4.5 | O*: | 1.9 in |
| L: | 4.35 in | D: | 1.91 |
| A: | 3.44 | TAP Depth: | 0.63 in |
Technical Specifications
| Assembly: | BMQ-D | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 1.939 | Output Shaft Assembly Code: | D |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Series Code: | GR | Output Shaft Orientation: | LR |
| Model Code: | BMQ815 | Reducer: | Worm - Right Angle |
| Input HP: | 1.939 | Thrust Rating - output shaft: | 794 |
| Ratio Range: | 5:1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Frame Size: | 140TC |
| Output RPM: | 350 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Diameter (in): | 0.750 in | Output Key: | 3/16 X 1.50 |
| Output HP: | 1.794 | Output Style: | D |
| Product Type: | Worm Speed Reducer | Mounting Style: | Base |
| Overhung Load: | 860 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Center Distance (in): | 1.54 | Series Style: | GR-BMQ-D |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 323 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 860 lb |
| Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310005903 | Weight: | 21.00 LB |

