Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BMQ815-100-D-140
Part #:GR8150252.00
Catalog #:GR-BMQ815-100-D-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | O*: | 1.9 in |
| J: | 4.19 in | Center Distance (in): | 1.54 in |
| T: | 0.75 | BF: | 0.41 |
| LQ: | 3.99 in | BD: | 6.5 |
| I: | 3.14 in | G: | 1.38 |
| N: | 4.31 | B: | 4.88 |
| AJ: | 5.88 | D: | 1.91 |
| O: | 2.11 in | C: | 5.38 in |
| AK: | 4.5 | K: | 2.09 in |
| BE: | 0.38 in | RQ: | 3.62 in |
| H-Tap size: | 5/16-18 UNC in | TAP Depth: | 0.63 in |
| A: | 3.44 |
Technical Specifications
| Output RPM: | 17 | Keyway: | 3/16 X 3/32 |
| Series Style: | GR-BMQ-D | Output Shaft Assembly Code: | D |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Code: | GR | Output Style: | D |
| Output Shaft Orientation: | LR | Output HP: | 0.059 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Overhung Load: | 860 | No. of Gear Reductions: | Single |
| Input HP: | 0.145 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Mounting Style: | Base | Frame Size: | 140TC |
| Motor Frame Size: | 140 | Center Distance (in): | 1.54 |
| Thrust Rating - output shaft: | 1144 | Gear Type: | Worm |
| Product Type: | Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Series: | GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.750 in | Input Quill Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 100:1 to 250:1 | Assembly: | BMQ-D |
| Model Code: | BMQ815 | Input HP @ 1750 RPM: | 0.145 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.875 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 213 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310095683 | Weight: | 21.00 LB |

