Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ815-7.5-H1-48-10
Part #:GR8150550.10
Catalog #:GR-HMQ815-7.5-H1-48-10
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 4.36 | D: | 1.91 |
| G: | 1.38 | RQ: | 3.62 in |
| AE2: | 0.3 | I: | 3.14 in |
| C: | 5.38 in | H: | 0.53 in |
| AA: | 5.97 | AD: | 4.61 |
| AJ: | 3.75 | AB: | 4.41 |
| R: | 0.75 in | Center Distance (in): | 1.54 in |
| V: | 1 in | BE: | 0.38 in |
| J: | 4.19 in | AF: | 0.75 |
| AG: | 5.42 | LQ: | 3.99 in |
| AE1: | 0.51 | AK: | 3 |
| BF: | 0.28 | F: | 2.75 |
| B: | 5.19 | T: | 0.625 |
Technical Specifications
| Output HP: | 1.368 | Output Key: | 3/16 X 1.50 |
| Output Shaft Orientation: | H1 | Input Style: | C-Face Quill |
| Keyway: | 1/8 X 1/16 | Output Style: | H1 |
| Output Shaft Assembly Code: | H1 | Bore Code: | 10 |
| Reducer Style: | Worm - Right Angle | Mounting Style: | Shaft Mount |
| Series Code: | GR | Input HP: | 1.522 |
| Frame Size: | 48CZ | Output RPM: | 233 |
| Input RPM: | 1,750 | Series Style: | GR-HMQ-H1 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Diameter (in): | 0.5 in |
| Thrust Rating - output shaft: | 946 | Model Code: | HMQ815 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 0.625 in | Input Keyway (C Face): | 1/8 X 1/16 |
| Input Quill Diameter (in): | 0.5 in | Motor Frame Size: | 48 |
| Service Factor: | 1 | Center Distance (in): | 1.54 |
| Input Bore (C Face): | 0.5 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 1.522 |
| Assembly: | HMQ-H1 | Series: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Output Torque Rating (in-lb): | 370 in/lbs |
General Specifications
| Weight: | 21.00 LB |

