Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-HMQ815-7.5-H1-140-10
Part #:GR8150574.10
Catalog #:GR-HMQ815-7.5-H1-140-10
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | AG: | 5.42 |
| C: | 5.38 in | Center Distance (in): | 1.54 in |
| H: | 0.53 in | J: | 4.19 in |
| AA: | 5.97 | AK: | 4.5 |
| F: | 2.75 | V: | 1 in |
| BE: | 0.38 in | AF: | 0.75 |
| RQ: | 3.62 in | AB: | 4.41 |
| D: | 1.91 | R: | 0.75 in |
| B: | 5.19 | I: | 3.14 in |
| BD: | 6.5 | LQ: | 3.99 in |
| AD: | 4.61 | AJ: | 5.88 |
| BF: | 0.41 | G: | 1.38 |
| AE2: | 0.3 | T: | 0.625 |
Technical Specifications
| Output Style: | H1 | Input Style: | C-Face Quill |
| Output HP: | 1.368 | Keyway: | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Key: | 3/16 X 1.50 |
| Series Style: | GR-HMQ-H1 | Output Shaft Orientation: | H1 |
| Frame Size: | 140TC | Series Code: | GR |
| Input HP: | 1.522 | Bore Code: | 10 |
| Output RPM: | 233 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Mounting Style: | Shaft Mount | Output Shaft Assembly Code: | H1 |
| Reducer Style: | Worm - Right Angle | Gear Type: | Worm |
| Assembly: | HMQ-H1 | Model Code: | HMQ815 |
| Input HP @ 1750 RPM: | 1.522 | Center Distance (in): | 1.54 |
| Series: | GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 946 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 0.625 in | Motor Frame Size: | 140 |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Input Quill Diameter (in): | 0.875 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Ratio: | 7.5:1 |
| Reduction: | Single | Output Shaft Direction: | H1 |
| Overhung Load Rating (Output Shaft(lb)): | 860 lb | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 370 in/lbs |
General Specifications
| UPC: | 690310006016 | Weight: | 22.00 LB |

