Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-B818-7.5-L
Part #:GR8180002.00
Catalog #:GR-B818-7.5-L
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | U: | 0.625 in |
| O: | 2.05 in | I: | 3.24 in |
| H-Tap size: | 5/16-18 UNC in | J: | 4.19 in |
| N: | 4.31 | M: | 1.76 |
| G: | 1.38 | L: | 4.45 in |
| Center Distance (in): | 1.75 in | K: | 2.09 in |
| F: | 2.75 | B: | 5.06 |
| A: | 3.56 | TAP Depth: | 0.63 in |
| C: | 5.75 in | D: | 2.06 |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.38 in |
| Thrust Rating - output shaft: | 868 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Output Style: | L | Output Key: | 3/16 x 1.38 |
| Reducer Style: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Mounting Style: | Base | Output Diameter (in): | 0.875 in |
| Overhung Load: | 1,200 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output HP: | 1.745 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input HP: | 1.909 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.625 in |
| Output Shaft Orientation: | L | Series Code: | GR |
| Input HP @ 1750 RPM: | 1.909 | Series Style: | GR-B-L |
| Output RPM: | 233 | Model Code: | B818 |
| Ratio: | 7.5:1 | Center Distance (in): | 1.75 |
| Output Shaft Assembly Code: | L | Assembly: | B-L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 471 in/lbs |
General Specifications
| UPC: | 690310006610 | Weight: | 20.00 LB |

