Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-30-L-56
Part #:GR8180043.00
Catalog #:GR-BM818-30-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.06 | BF: | 0.41 |
| C: | 5.75 in | G: | 1.38 |
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| RQ: | 3.59 in | O*: | 1.84 in |
| N: | 4.31 | BD: | 6.5 |
| LQ: | 4.09 in | D: | 2.06 |
| M: | 1.76 | O: | 2.05 in |
| J: | 4.19 in | U: | 0.625 in |
| T: | 0.875 | F: | 2.75 |
| AK: | 4.5 | I: | 3.24 in |
| BE: | 0.38 in | LM: | 6.7 |
| L: | 4.45 in | K: | 2.09 in |
| H-Tap size: | 5/16-18 UNC in | A: | 3.56 |
| TAP Depth: | 0.63 in |
Technical Specifications
| No. of Gear Reductions: | Single | Frame Size: | 56C |
| Output HP: | 0.569 | Mounting Style: | No Base |
| Reducer Style: | Worm - Right Angle | Output Key: | 3/16 X 1.38 |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output RPM: | 58 |
| Input HP: | 0.741 | Output Shaft Assembly Code: | L |
| Series Code: | GR | Input RPM: | 1,750 |
| Keyway: | 3/16 X 3/32 | Output Style: | L |
| Series Style: | GR-BM-L | Overhung Load: | 1,200 |
| Output Shaft Orientation: | L | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | Input Keyway: | 3/16 X 1.38 in |
| Motor HP Rating: | 0.75 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP @ 1750 RPM: | 0.741 | Ratio Range: | 30:1 |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | BM818 | Assembly: | BM-L |
| Input Quill Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.875 in | Gear Type: | Worm |
| Series: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1144 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Product Type: | Worm Speed Reducer | Input Bore (C Face): | 0.625 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 614 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007020 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

