Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-40-L-56
Part #:GR8180044.00
Catalog #:GR-BM818-40-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | B: | 5.06 |
| F: | 2.75 | T: | 0.875 |
| I: | 3.24 in | C: | 5.75 in |
| K: | 2.09 in | D: | 2.06 |
| AJ: | 5.88 | BE: | 0.38 in |
| LM: | 6.7 | O*: | 1.84 in |
| Center Distance (in): | 1.75 in | AK: | 4.5 |
| O: | 2.05 in | M: | 1.76 |
| BD: | 6.5 | RQ: | 3.59 in |
| U: | 0.625 in | BF: | 0.41 |
| N: | 4.31 | J: | 4.19 in |
| G: | 1.38 | LQ: | 4.09 in |
| TAP Depth: | 0.63 in | A: | 3.56 |
| H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series Code: | GR |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,200 |
| Output RPM: | 43 | Keyway: | 3/16 X 3/32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output HP: | 0.44 | Mounting Style: | No Base |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Output Shaft Orientation: | L |
| Series Style: | GR-BM-L | Output Style: | L |
| Input HP: | 0.609 | Frame Size: | 56C |
| Output Shaft Assembly Code: | L | Output Key: | 3/16 X 1.38 |
| Input Bore (C Face): | 0.625 | Series: | GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.38 in |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| Ratio: | 40:1 | Thrust Rating - output shaft: | 1144 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Assembly: | BM-L |
| Motor HP Rating: | 0.5 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.609 | Motor Frame Size: | 56C |
| Model Code: | BM818 | Reducer: | Worm - Right Angle |
| Input Quill Diameter (in): | 0.625 in | Input Diameter (in): | 0.625 in |
| Product Type: | Worm Speed Reducer | Center Distance (in): | 1.75 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 634 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007037 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

