Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-100-L-56
Part #:GR8180048.00
Catalog #:GR-BM818-100-L-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 0.875 | AJ: | 5.88 |
| O*: | 1.84 in | I: | 3.24 in |
| BF: | 0.41 | U: | 0.625 in |
| K: | 2.09 in | AK: | 4.5 |
| G: | 1.38 | N: | 4.31 |
| D: | 2.06 | O: | 2.05 in |
| BD: | 6.5 | B: | 5.06 |
| L: | 4.45 in | F: | 2.75 |
| LM: | 6.7 | BE: | 0.38 in |
| C: | 5.75 in | J: | 4.19 in |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.56 | TAP Depth: | 0.63 in |
Technical Specifications
| Output Key: | 3/16 X 1.38 | Output HP: | 0.077 |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Overhung Load: | 1,200 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Frame Size: | 56C | Series Code: | GR |
| Keyway: | 3/16 X 3/32 | Series Style: | GR-BM-L |
| Output Shaft Assembly Code: | L | No. of Gear Reductions: | Single |
| Output Shaft Orientation: | L | Output RPM: | 17 |
| Input Style: | Flexible Coupling Input | Output Style: | L |
| Input HP: | 0.141 | Reducer Style: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1144 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.38 in | Model Code: | BM818 |
| Assembly: | BM-L | Motor Frame Size: | 56 |
| Input Diameter (in): | 0.625 in | Reducer: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 1.75 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.141 |
| Product Type: | Right Angle | Output Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.625 | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 277 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310007075 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

