Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-7.5-R-56
Part #:GR8180050.00
Catalog #:GR-BM818-7.5-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.05 in | N: | 4.31 |
| LM: | 6.7 | B: | 5.06 |
| C: | 5.75 in | K: | 2.09 in |
| AJ: | 5.88 | O*: | 1.84 in |
| AK: | 4.5 | U: | 0.625 in |
| T: | 0.875 | F: | 2.75 |
| D: | 2.06 | G: | 1.38 |
| I: | 3.24 in | J: | 4.19 in |
| BF: | 0.41 | L: | 4.45 in |
| BE: | 0.38 in | BD: | 6.5 |
| Center Distance (in): | 1.75 in | H-Tap size: | 5/16-18 UNC in |
| A: | 3.56 | TAP Depth: | 0.63 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Output Shaft Orientation: | R |
| Input RPM: | 1,750 | Output HP: | 1.745 |
| Frame Size: | 56C | Keyway: | 3/16 X 3/32 |
| Output Shaft Assembly Code: | R | Output Style: | R |
| Input HP: | 1.909 | Overhung Load: | 1,200 |
| Series Style: | GR-BM-R | Series Code: | GR |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Output Key: | 3/16 X 1.38 | Reducer Style: | Worm - Right Angle |
| Output RPM: | 233 | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Assembly: | BM-R | Ratio: | 7.5:1 |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.875 in |
| Input Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.38 in | Model Code: | BM818 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 868 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 1.909 | Center Distance (in): | 1.75 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Motor Frame Size: | 56 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007099 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

