Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-50-R-56
Part #:GR8180057.00
Catalog #:GR-BM818-50-R-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 4.45 in | TAP Depth: | 0.63 in |
| AJ: | 5.88 | BF: | 0.41 |
| N: | 4.31 | I: | 3.24 in |
| B: | 5.06 | Center Distance (in): | 1.75 in |
| O: | 2.05 in | D: | 2.06 |
| F: | 2.75 | G: | 1.38 |
| K: | 2.09 in | H-Tap size: | 5/16-18 UNC in |
| AK: | 4.5 | C: | 5.75 in |
| U: | 0.625 in | BE: | 0.38 in |
| LM: | 6.7 | T: | 0.875 |
| BD: | 6.5 | A: | 3.56 |
| J: | 4.19 in |
Technical Specifications
| Product Type: | Worm Speed Reducer | Output Style: | R |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | R |
| Input HP: | 0.515 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 0.875 in |
| Assembly: | BM-R | Output Key: | 3/16 X 1.38 |
| Series: | GR Series - Ironman Worm Gear Reducers | Model Code: | BM818 |
| Overhung Load: | 1,200 | Gear Type: | Worm |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Series Code: | GR |
| Output RPM: | 35 | Center Distance (in): | 1.75 |
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.38 in |
| Input HP @ 1750 RPM: | 0.515 | Frame Size: | 56C |
| Reducer Style: | Worm - Right Angle | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.625 in | Series Style: | GR-BM-R |
| Input Bore (C Face): | 0.625 | Output HP: | 0.352 |
| Mounting Style: | Base | Ratio Range: | 50:1 |
| Output Shaft Orientation: | R | Thrust Rating - output shaft: | 1144 |
| Reduction: | Single | Output Shaft Direction: | Right |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 634 in/lbs | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007167 | Weight: | 26.00 LB |

