Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-5-D-56
Part #:GR8180061.00
Catalog #:GR-BM818-5-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | TAP Depth: | 0.63 in |
| AJ: | 5.88 | H-Tap size: | 5/16-18 UNC in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| J: | 4.19 in | O: | 2.05 in |
| U: | 0.625 in | B: | 5.06 |
| LM: | 6.7 | K: | 2.09 in |
| A: | 3.56 | BD: | 6.5 |
| C: | 5.75 in | BE: | 0.38 in |
| G: | 1.38 | F: | 2.75 |
| I: | 3.24 in | BF: | 0.41 |
| L: | 4.45 in | O*: | 1.84 in |
| N: | 4.31 | T: | 0.875 |
Technical Specifications
| Thrust Rating - output shaft: | 793 | Output RPM: | 350 |
| Output Key: | 3/16 X 1.38 | Output Diameter (in): | 0.875 in |
| Ratio Range: | 5:1 | Product Type: | Worm Speed Reducer |
| Input Diameter (in): | 0.625 in | Series Code: | GR |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Frame Size: | 56C | Output HP: | 2.422 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | D |
| Center Distance (in): | 1.75 | Assembly: | BM-D |
| Input HP: | 2.6 | Input Keyway (C Face): | 3/16 x 3/32 |
| Reducer Style: | Worm - Right Angle | Service Factor: | 1 |
| Ratio: | 5:1 | Output Shaft Orientation: | LR |
| Input HP @ 1750 RPM: | 2.6 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Mounting Style: | Base |
| Series Style: | GR-BM-D | Overhung Load: | 1,200 |
| Input Style: | Flexible Coupling Input | Model Code: | BM818 |
| Shaft Seal Material: | Viton | Output Style: | D |
| Input Keyway: | 3/16 X 1.38 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Reduction: | Single | Output Shaft Direction: | Double |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 436 in/lbs |
General Specifications
| UPC: | 690310007204 | Weight: | 26.00 LB |

