Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-15-D-56
Part #:GR8180064.00
Catalog #:GR-BM818-15-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 1.75 in | C: | 5.75 in |
| D: | 2.06 | O*: | 1.84 in |
| BE: | 0.38 in | J: | 4.19 in |
| L: | 4.45 in | N: | 4.31 |
| F: | 2.75 | AJ: | 5.88 |
| BD: | 6.5 | K: | 2.09 in |
| O: | 2.05 in | I: | 3.24 in |
| T: | 0.875 | AK: | 4.5 |
| BF: | 0.41 | U: | 0.625 in |
| B: | 5.06 | LM: | 6.7 |
| G: | 1.38 | TAP Depth: | 0.63 in |
| A: | 3.56 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Output RPM: | 116 | Keyway: | 3/16 X 3/32 |
| Output HP: | 1.058 | Series Style: | GR-BM-D |
| Output Key: | 3/16 X 1.38 | Mounting Style: | Base |
| Input Style: | Flexible Coupling Input | Frame Size: | 56C |
| Output Shaft Orientation: | LR | Series Code: | GR |
| No. of Gear Reductions: | Single | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | D |
| Series Type: | Cast Iron 800 Worm Gear Reducers | Input HP: | 1.224 |
| Output Style: | D | Overhung Load: | 1,200 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Ratio: | 15:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1144 | Input Bore (C Face): | 0.625 |
| Input Diameter (in): | 0.625 in | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.38 in | Shaft Seal Material: | Viton |
| Output Diameter (in): | 0.875 in | Ratio Range: | 15:1 |
| Assembly: | BM-D | Model Code: | BM818 |
| Input HP @ 1750 RPM: | 1.224 | Product Type: | Worm Speed Reducer |
| Motor Frame Size: | 56C | Series: | GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Reduction: | Single | Output Shaft Direction: | Double |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 571 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310007228 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

