Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-100-D-56
Part #:GR8180072.00
Catalog #:GR-BM818-100-D-56
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.24 in | Center Distance (in): | 1.75 in |
| G: | 1.38 | F: | 2.75 |
| BF: | 0.41 | BE: | 0.38 in |
| A: | 3.56 | L: | 4.45 in |
| C: | 5.75 in | D: | 2.06 |
| J: | 4.19 in | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 UNC in | T: | 0.875 |
| K: | 2.09 in | U: | 0.625 in |
| AK: | 4.5 | O: | 2.05 in |
| B: | 5.06 | LM: | 6.7 |
| N: | 4.31 | O*: | 1.84 in |
| AJ: | 5.88 | BD: | 6.5 |
Technical Specifications
| Output HP: | 0.077 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output RPM: | 17 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Frame Size: | 56C |
| Input Diameter (in): | 0.625 in | Output Key: | 3/16 x 1.38 |
| Input HP @ 1750 RPM: | 0.141 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1144 | Output Style: | D |
| Series Style: | GR-BM-D | Ratio Range: | 100:1 to 250:1 |
| Mounting Style: | Base | Input RPM: | 1,750 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56 |
| Product Type: | Right Angle | Output Diameter (in): | 0.875 in |
| Service Factor: | 1 | Model Code: | BM818 |
| Ratio: | 100:1 | Input Bore (C Face): | 0.625 |
| Assembly: | BM-D | Reducer Style: | Worm - Right Angle |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.38 in |
| Output Shaft Assembly Code: | D | Input HP: | 0.141 |
| Center Distance (in): | 1.75 | Overhung Load: | 1,200 |
| Series Code: | GR | Output Shaft Orientation: | LR |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 277 in/lbs |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310007297 | Weight: | 26.00 LB |

