Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-10-L-140
Part #:GR8180075.00
Catalog #:GR-BM818-10-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.75 | N: | 4.31 |
| AJ: | 5.88 | O: | 2.05 in |
| J: | 4.19 in | BD: | 6.5 |
| I: | 3.24 in | D: | 2.06 |
| BE: | 0.38 in | G: | 1.38 |
| K: | 2.09 in | TAP Depth: | 0.63 in |
| H-Tap size: | 5/16-18 UNC in | C: | 5.75 in |
| Center Distance (in): | 1.75 in | U: | 0.625 in |
| T: | 0.875 | A: | 3.56 |
| L: | 4.45 in | B: | 5.06 |
| AK: | 4.5 | LM: | 6.7 |
| BF: | 0.41 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.625 | Ratio Range: | 10:1 |
| Assembly: | BM-L | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Center Distance (in): | 1.75 | Output Diameter (in): | 0.875 in |
| Output Key: | 3/16 X 1.38 | Model Code: | BM818 |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Series Code: | GR |
| Output RPM: | 175 | Product Type: | Worm Speed Reducer |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Series: | GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Ratio: | 10:1 | Input Diameter (in): | 0.625 in |
| Input Keyway: | 3/16 X 1.38 in | Overhung Load: | 1,200 |
| Reducer Style: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Output HP: | 1.466 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Style: | GR-BM-L |
| Output Shaft Assembly Code: | L | Thrust Rating - output shaft: | 976 |
| Output Shaft Orientation: | L | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Base | Output Style: | L |
| Input HP: | 1.625 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
| Output Torque Rating (in-lb): | 528 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,200 lb |
General Specifications
| UPC: | 690310007327 | Weight: | 26.00 LB |

