Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-20-L-140
Part #:GR8180077.00
Catalog #:GR-BM818-20-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 1.75 in |
| BD: | 6.5 | D: | 2.06 |
| AK: | 4.5 | C: | 5.75 in |
| BE: | 0.38 in | L: | 4.45 in |
| F: | 2.75 | BF: | 0.41 |
| A: | 3.56 | TAP Depth: | 0.63 in |
| K: | 2.09 in | T: | 0.875 |
| G: | 1.38 | I: | 3.24 in |
| U: | 0.625 in | H-Tap size: | 5/16-18 UNC in |
| N: | 4.31 | O: | 2.05 in |
| LM: | 6.7 | B: | 5.06 |
| J: | 4.19 in |
Technical Specifications
| Frame Size: | 140TC | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 20:1 | Output HP: | 0.875 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.38 in |
| Overhung Load: | 1,200 | No. of Gear Reductions: | Single |
| Output Style: | L | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 1.046 | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.875 in | Model Code: | BM818 |
| Output Shaft Assembly Code: | L | Thrust Rating - output shaft: | 1144 |
| Output Shaft Orientation: | L | Series Code: | GR |
| Output RPM: | 87 | Input Style: | Flexible Coupling Input |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Series: | GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Mounting Style: | Base | Assembly: | BM-L |
| Motor Frame Size: | 140 | Input Keyway (C Face): | 3/16 x 3/32 |
| Input HP: | 1.046 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Series Style: | GR-BM-L | Output Key: | 3/16 x 1.38 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 630 in/lbs |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007341 | Weight: | 26.00 LB |

