Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-100-L-140
Part #:GR8180084.00
Catalog #:GR-BM818-100-L-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 5.06 | K: | 2.09 in |
| N: | 4.31 | C: | 5.75 in |
| AK: | 4.5 | O: | 2.05 in |
| LM: | 6.7 | A: | 3.56 |
| L: | 4.45 in | G: | 1.38 |
| U: | 0.625 in | TAP Depth: | 0.63 in |
| BD: | 6.5 | T: | 0.875 |
| AJ: | 5.88 | H-Tap size: | 5/16-18 UNC in |
| Center Distance (in): | 1.75 in | D: | 2.06 |
| J: | 4.19 in | BE: | 0.38 in |
| I: | 3.24 in | F: | 2.75 |
| BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | L | Ratio Range: | 100:1 to 250:1 |
| Series Style: | GR-BM-L | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.38 in |
| Input HP: | 0.141 | Product Line: | GR Series - Ironman Worm Gear Reducers |
| Overhung Load: | 1,200 | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 1144 | Output Key: | 3/16 x 1.38 |
| Motor Frame Size: | 140 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 0.875 in | Series Code: | GR |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Style: | L |
| Mounting Style: | Base | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Series: | GR Series - Ironman Worm Gear Reducers |
| Frame Size: | 140TC | Input RPM: | 1,750 |
| Input Diameter (in): | 0.625 in | Input HP @ 1750 RPM: | 0.141 |
| Gear Type: | Worm | Model Code: | BM818 |
| Output HP: | 0.077 | Assembly: | BM-L |
| Center Distance (in): | 1.75 | Output Shaft Orientation: | L |
| Output RPM: | 17 | Reducer Style: | Worm - Right Angle |
| Reduction: | Single | Output Shaft Direction: | Left |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Output Torque Rating (in-lb): | 277 in/lbs |
| Housing Material: | Cast Iron | Output Shaft: | Solid Shaft |
General Specifications
| UPC: | 690310007365 | Weight: | 26.00 LB |

