Grove Gear GR Series - Ironman Worm Gear Reducers Cast Iron Single-Reduction Worm Reducer - GR-BM818-5-R-140
Part #:GR8180085.00
Catalog #:GR-BM818-5-R-140
KEY FEATURES
- One-piece cast iron housings with single output cover design, CNC machined for precise component fit and alignment.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- The unique quill seal guard protects the input seal from damage during motor installation.
- Bronze worm gear chill cast from high quality bronze for maximum strength, lubricity and superior life.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | BE: | 0.38 in |
| N: | 4.31 | L: | 4.45 in |
| D: | 2.06 | O*: | 1.84 in |
| AK: | 4.5 | J: | 4.19 in |
| LM: | 6.7 | T: | 0.875 |
| BD: | 6.5 | O: | 2.05 in |
| AJ: | 5.88 | G: | 1.38 |
| K: | 2.09 in | I: | 3.24 in |
| F: | 2.75 | B: | 5.06 |
| BF: | 0.41 | Center Distance (in): | 1.75 in |
| C: | 5.75 in | TAP Depth: | 0.63 in |
| A: | 3.56 | H-Tap size: | 5/16-18 UNC in |
Technical Specifications
| Output Key: | 3/16 X 1.38 | Frame Size: | 140TC |
| Mounting Style: | Base | Output Shaft Assembly Code: | R |
| Keyway: | 3/16 X 3/32 | Input Style: | Flexible Coupling Input |
| Output RPM: | 350 | Overhung Load: | 1,200 |
| Output Style: | R | Input HP: | 2.6 |
| Input RPM: | 1,750 | Output HP: | 2.422 |
| No. of Gear Reductions: | Single | Series Type: | Cast Iron 800 Worm Gear Reducers |
| Reducer Style: | Worm - Right Angle | Series Code: | GR |
| Series Style: | GR-BM-R | Output Shaft Orientation: | R |
| Reducer: | Worm - Right Angle | Center Distance (in): | 1.75 |
| Model Code: | BM818 | Input Bore (C Face): | 0.875 |
| Assembly: | BM-R | Thrust Rating - output shaft: | 793 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Product Type: | Worm Speed Reducer | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140TC | Series: | GR Series - Ironman Worm Gear Reducers |
| Product Line: | GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.38 in |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 2.6 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 436 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,200 lb | Housing Material: | Cast Iron |
General Specifications
| UPC: | 690310007372 | Weight: | 26.00 LB |
| Packaged Length: | 10.69 IN | Packaged Width: | 9.06 IN |
| Packaged Height: | 10.50 IN |

